Rated 5 based on 1 product reviews
Royal Corinthian

Column, Cornice, Pergola, & Balustrades

CONTACT INFO
603 Fenton Ln.
West Chicago, IL 60185
Toll Free: 888-265-8661
Phone: 630-876-8899
EMAIL
Request for informationRoyal Corinthian Contact Us / RFI
PRODUCT SELECTION RESOURCES

Royal Corinthian manufactures RoyaLite™ fiberglass cornice and entablature, also called FRP or GFRP cornice. The cornice is made with polyester resin that is reinforced with 35% to 40% fiberglass: fiberglass is pound for pound stronger than steel, which results in a lightweight cornice that is unrivaled when it comes to longevity, price, ease of installation, and limited maintenance. We offer hundreds of standard cornices, all of which are easily modifiable to create even more options. We manufacture simple fiberglass cornice starting at 4" in height to complex cornice that is over 60" in height. We have fiberglass cornice that has integral brackets, corbels, modillions, blocks, or triglyphs, which significantly lowers installation costs as compared to cornices that have those elements loose. Customization is relatively inexpensive due to our in-house pattern and mold making capabilities. 

We have restored many historic cornices from photographs and dilapidated parts. This cornice is made from the same material as fiberglass boat hulls so when it comes to holding up to the elements, there is no better material to use.  Although used on residences and interiors, RoyaLite™ cornice is most often used under the soffit of government buildings, university buildings, and commercial projects in general.  We offer paint-grade marine gel coat, any pre-finished color, metallic , stone, and granite finishes.  Class A fire rating is available. Fiberglass cornice offers the greatest advantage over our other cornices when paint-grade or pre-finished cornice of intricate detail, elaborate design, of larger proportion, and one that will last a lifetime is required.

- Hide Gallery
Fiberglass Cornice

Fiberglass Cornice  

1

Revit BIM Files for Fiberglass Cornice

Cornice  

Fiberglass Cornice: 50" to 64" Height

Fiberglass Cornice: 40" to 49" Height

Fiberglass Cornice: 34" to 39" Height

Fiberglass Cornice: 4" to 14" Height

Fiberglass Cornice: 25" to 33" Height

Fiberglass Cornice: 23" to 24" Height

Fiberglass Cornice: 17" to 22" Height

Fiberglass Cornice: 15" to 16" Height

CAD Drawings for Fiberglass Cornice

Fiberglass Cornice  

Fiberglass Cornice CR101x10
download:view:
Fiberglass Cornice CR102x10
download:view:
Fiberglass Cornice CR103x10
download:view:
Fiberglass Cornice CR104x8
download:view:
Fiberglass Cornice CR105x8
download:view:
Fiberglass Cornice CR106x8
download:view:
Fiberglass Cornice CR107x8
download:view:
Fiberglass Cornice CR108x8
download:view:
Fiberglass Cornice CR109x8
download:view:
Fiberglass Cornice CR110-fx8
download:view:
Fiberglass Cornice CR110x8
download:view:
Fiberglass Cornice CR111x8
download:view:
Fiberglass Cornice CR112x8
download:view:
Fiberglass Cornice CR113x8
download:view:
Fiberglass Cornice CR114x8
download:view:
Fiberglass Cornice CR115x8
download:view:
Fiberglass Cornice CR116x8
download:view:
Fiberglass Cornice CR117x8
download:view:
Fiberglass Cornice CR118x8
download:view:
Fiberglass Cornice CR119x8
download:view:
Fiberglass Cornice CR120x8
download:view:
Fiberglass Cornice CR121x8
download:view:
Fiberglass Cornice CR122x8
download:view:
Fiberglass Cornice CR123x8
download:view:
Fiberglass Cornice CR124x8
download:view:
Fiberglass Cornice CR125x8
download:view:
Fiberglass Cornice CR126x8
download:view:
Fiberglass Cornice CR127x8
download:view:
Fiberglass Cornice CR128x8
download:view:
Fiberglass Cornice CR129x8
download:view:
Fiberglass Cornice CR130x4
download:view:
Fiberglass Cornice CR131x12
download:view:
Fiberglass Cornice CR132x8
download:view:
Fiberglass Cornice CR133x8
download:view:
Fiberglass Cornice CR134x8
download:view:
Fiberglass Cornice CR135x8
download:view:
Fiberglass Cornice CR136x8
download:view:
Fiberglass Cornice CR137x8
download:view:
Fiberglass Cornice CR138x8
download:view:
Fiberglass Cornice CR139x8
download:view:
Fiberglass Cornice CR140x8
download:view:
Fiberglass Cornice CR141x8
download:view:
Fiberglass Cornice CR142x8
download:view:
Fiberglass Cornice CR143x8
download:view:
Fiberglass Cornice CR144x8
download:view:
Fiberglass Cornice CR145x8
download:view:
Fiberglass Cornice CR146x8
download:view:
Fiberglass Cornice CR147x8
download:view:
Fiberglass Cornice CR148x8
download:view:
Fiberglass Cornice CR149x8
download:view:
Fiberglass Cornice CR150x8
download:view:
Fiberglass Cornice CR151x8
download:view:
Fiberglass Cornice CR152x7
download:view:
Fiberglass Cornice CR153x8
download:view:
Fiberglass Cornice CR154x8
download:view:
Fiberglass Cornice CR155x8
download:view:
Fiberglass Cornice CR156x8
download:view:
Fiberglass Cornice CR157x8
download:view:
Fiberglass Cornice CR158x8
download:view:
Fiberglass Cornice CR159x8
download:view:
Fiberglass Cornice CR160x8
download:view:
Fiberglass Cornice CR161x8
download:view:
Fiberglass Cornice CR162x8
download:view:
Fiberglass Cornice CR163x8
download:view:
Fiberglass Cornice CR164x8
download:view:
Fiberglass Cornice CR165x8
download:view:
Fiberglass Cornice CR166x8
download:view:
Fiberglass Cornice CR167x8
download:view:
Fiberglass Cornice CR168x8
download:view:
Fiberglass Cornice CR169x7
download:view:
Fiberglass Cornice CR169x8
download:view:
Fiberglass Cornice CR170x6
download:view:
Fiberglass Cornice CR171x6
download:view:
Fiberglass Cornice CR172x8
download:view:
Fiberglass Cornice CR173x8
download:view:
Fiberglass Cornice CR174x8
download:view:
Fiberglass Cornice CR175x8
download:view:
Fiberglass Cornice CR176x8
download:view:
Fiberglass Cornice CR177x8
download:view:
Fiberglass Cornice CR178x8
download:view:
Fiberglass Cornice CR179x8
download:view:
Fiberglass Cornice CR180x8
download:view:
Fiberglass Cornice CR181x8
download:view:
Fiberglass Cornice CR182x8
download:view:
Fiberglass Cornice CR183x8
download:view:
Fiberglass Cornice CR184x8
download:view:
Fiberglass Cornice CR185x8
download:view:
Fiberglass Cornice CR186x8
download:view:
Fiberglass Cornice CR187x8
download:view:
Fiberglass Cornice CR188x8
download:view:
Fiberglass Cornice CR189x8
download:view:
Fiberglass Cornice CR190x8
download:view:
Fiberglass Cornice CR191x8-R
download:view:
Fiberglass Cornice CR192x8-R
download:view:
Videos for Fiberglass Cornice
Royal Corinthian video of Balustrade Systems [Railings: Fiberglass, Synthetic Stone, Polyurethane, PVC, Aluminum, & Vinyl]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Freestanding Column [fiberglass or synthetic stone]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install A Balustrade System [synthetic stone or fiberglass]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Faux Wood Beams [lightweight polyurethane beams]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Fiberglass Cornice
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of PVC Column Wraps
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Chippendale Fence
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Fiberglass Pergola
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Split a Fiberglass Column
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of What is a Fiberglass Column?
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Column Capitals and Bases
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information