Our fiberglass pergolas are the World's first structural fiberglass pergolas and are pound for pound stronger than steel but lighter than wood. They will never rot, melt, bow, warp, rattle in the wind, or get infested with insects and are 100% made in America. We offer our pergola kits and custom designs in paint-grade versions or infinite prefinished color options. Round and Square columns are available. We don't offer pergolas made from any other materials because this pergola is unrivaled.
Why Fiberglass Pergola Kits?
We only offer fiberglass pergolas because they are unrivaled in every aspect. Wood will sag under its own weight and vinyl will sag due to variations in temperature not to mention the flimsy nature and cheap look of vinyl. Our stock pergola kits are wind load rated and due to their high strength to weight ratio, they can span longer distances than any of these inferior materials. Fiberglass reinforced composite products are naturally resistant to corrosion so there is no worry of rust or corrosion. Unlike wood and vinyl, fiberglass will maintain its full strength over its lifetime because it doesn't warp, bow, or twist. As if all of this was not enough, our kits are easy to install as all parts are clearly marked and everything is predrilled. As with all of our products, our round column pergolas come with a limited lifetime warranty and there is no better assurance than that.
Fiberglass Pergola Products Offering
We offer stock pergola kits, pre-designed pergolas, custom pergolas, rotundas, privacy screens, trellises, and swing/entry arbors. Pergola kits come in overhead dimensions of 12' x 12', 14' x 14', and 16' x 16' with the option of round non-tapered or square non-tapered columns. These kits are in stock and will ship within one week with all the necessary hardware in our white color and 2-3 weeks in custom colors. We also offer larger customizable pergolas that can span up to 22′. Feel free to envision a unique design, as we can manufacture virtually any size to suit your needs. Free Standing/Attached with Round/Square Columns Standard kits are rated for 90 MPH wind load but with our wind load plates, you can achieve 160 MPH. Our stock pergolas with round columns come with Spartan style rafter tails; however, when customizing, we offer many standard rafter tails to choose from. We don't offer cheap snap on rafter tails: All of our tails are routed into our rafters. So when it comes to free standing or attached and custom or standard round column pergolas, there is no better choice than our fiberglass pergolas. Installation is fairly simple, and we have a video below that takes you through all the steps.









22ft Pergola
22ft Pergola: Attached
20ft Pergola
20ft Pergola: Attached
18ft Pergola
18ft Pergola: Attached
16ft Pergola
16ft Pergola: Attached
14ft Pergola
14ft Pergola: Attached
12ft Pergola
12ft Pergola: Attached