Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

A-310 Finish is a 100% Acrylic based high solids, heavy bodied elastomeric roof coating designed for all common roof substrates. Delivering the highest solids content of MuleHide acrylic coatings, A-310 forms a seamless and flexible layer of protection for your roof. This durable coating is designed to seal and dramatically reduce the surface temperatures. A-310 Finish is formulated with UV reactive chemicals for enhanced film forming characteristics and dirt pickup resistance remaining bright white after weathering.

- Hide Gallery
Finish Coatings - A-310 Finish
Videos for Finish Coatings - A-310 Finish
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information