Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
1195 Prince Hall Dr.
Beloit, WI 53511
Toll Free: 800-786-1492
Phone: 608-365-3111
Continuing Education Logo
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

A high tensile, superior grade water-based elastomeric coating. This proprietary formulation using 100% acrylic resins cures to form a seamless fluid applied roof membrane. A-320 Finish can be used as either a base or surface coat. This product has excellent adhesion to sprayed polyurethane foam (SPF) and a variety of other construction and roofing substrates and can exceed the expected tensile strength of typical acrylic roof coatings. This product provides excellent durability and dirt pickup resistance.

- Hide Gallery
Finish Coatings - A-320 Finish
Videos for Finish Coatings - A-320 Finish
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information