Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Perma Tech Fireguard Dock Seal is the perfect seal to help prevent fires at the loading dock due to the heat build up of compressed trailer marker lights against the seal.  Perma FIREguard Dock seals are constructed with galvanized steel backboard, fire retardant foam and .40 oz. fire retardant vinyl fabric. Brass grommets for additional air pressure release are placed in the header and bottom of side pads. The Perma FIREGuard Dock Seal with foam head member is the best solution for standard doors that are 9′ high or less. Door heights starting at 9′ or greater an F-Series header is available.

Available Options:

Extra wide head members, 18″ to 30″

Perma Pleats are available on side pad members for extra wear

Wear face is available for additional protection to the face of the dock seal.

Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

Extra wear areas at crucial truck contact points to reduce wear and/or velcro slits with rope pull-up to accommodate varying truck heights.

F-Series curtain header

The F- Series curtain header is designed for dock doors that are 9′ or greater in height. This header constructed with a galvanized steel pipe that supports the curtain across the top of the dock seal, along with tie-back straps that hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Header Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

- Hide Gallery
FIREguard Dock Seal

Revit BIM Files for FIREguard Dock Seal

Dock Seal: FIREguard with F Style Curtain

Specifications for FIREguard Dock Seal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW