Rated 5 based on 1 product reviews
Wayne Dalton

Garage Doors and Openers

CONTACT INFO
2501 S. State Highway 121 Business, Suite 200
Lewisville, TX 75067
Toll Free: (800) 827-3667
Phone:
Continuing Education Logo
EMAIL
Request for informationWayne Dalton Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Save on heating and cooling costs with our Fixed Dock Seal that provides a tight compression seal around the trailer top and sides

HIGH QUALITY CONSTRUCTION

  • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability

  • The columns and top pad have premium grade foam with full compression and recovery properties in temperatures as low as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns and top pad

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance

  • All fabrics are treated with UV protection to help prevent fading

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • Optional column wear pleats provide additional tearing and abrasion protection

  • Heavy duty 66 oz. wear pleats on the top and bottom corners also available

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • At docks where there is no leveler, a bottom seal pad can provide a seal on all four sides of the opening along with the side columns and top pad

1-Year Limited Warranty

- Hide Gallery
Fixed Dock Seal

Revit BIM Files for Fixed Dock Seal

Loading Dock Equipment: Dock Levellers: Edge Dock Leveler

CAD Drawings for Fixed Dock Seal
Dock Seal - Fixed Model LX10R
download:view: