Rated 5 based on 1 product reviews
Wayne Dalton

Garage Doors and Openers

CONTACT INFO
EMAIL
Request for informationWayne Dalton Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Our shelters accommodate a broader range of trailers with many widths/heights and also provide full width and height access to the back of trailer. The Fixed Dock Shelter has flexible vertical panels and an adjustable curtain.

CONSTRUCTION ADVANTAGES

The side and top panels are covered with galvanized steel panels and trimmed with aluminum angle for a clean, durable finish. Both upper corners of the shelter have overlapping wear pleats for added protection from trailer impacts and tearing. The top panel is peaked to drain water.

  • A foam bead is sewn into the leading edge of the vertical front panels and top panel

  • Vertical panels are double layered fabric at the leading edge of the impact area

  • The fabric is double stitched with high strength polyester thread that has been UV treated for improved durability

  • Fiberglass stays are encased in multi-layer pockets and provide the vertical panels with strength (Top stays are “Z" style to keep the curtain straight)

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has six times more abrasion resistance than standard fabric

  • For the most punishing applications, optional premium plus fabric is recommended. It is similar to the belts used on heavy duty, industrial conveyors. It provides elevated resistance to UV, fire, abrasion, tearing, rot, stains, salts, and oils

  • All fabrics are treated with UV protection to help reduce fading

1-Year Limited Warranty

- Hide Gallery
Fixed Dock Shelter

Revit BIM Files for Fixed Dock Shelter

Loading Dock Equipment  

Loading Dock Equipment: Dock Levellers: Edge Dock Leveler

CAD Drawings for Fixed Dock Shelter

Loading Dock Equipment  

Dock Shelter - Fixed Model TX40R
download:view: