Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
21 Nicholas Beaver Rd.
Puslinch, ON, Canada N0B 2J0
Phone: 519-763-3625
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

The PS-100 Fixed Header dock seal is a compressible, foam-filled, 3 sided dock seal. It is best suited for a door opening that is 8′ wide X 8′ high / 8′ wide X 9′ high which services trucks/trailers of approximately the same size. Once the PS-100 dock seal is compressed, a gasket seal is formed between the rear of the truck/trailer and the building.

 



 

- Hide Gallery
Fixed Head Dock Seal

Revit BIM Files for Fixed Head Dock Seal - PS-100

Dock Equipment: Dock Seal: PS 100

CAD Drawings for Fixed Head Dock Seal - PS-100
260-6181 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6184 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6185 - 6 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6186 - 7 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6187 - 7 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6190 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6189 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6188 - 7 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6191 - 7 ft. x 8 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6192 - 7 ft. x 6 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6193 - 6 ft. x 6 ft. Vertical Storing Dock
download:view:
260-6194 - 7 ft. x 6 ft. Vertical Storing Dock
download:view:
260-6195 - 7 ft. x 8 ft. Vertical Storing Dock
download:view:
260-6197 - HFR32 Vehicle Restraint
download:view:
260-6196 - Ultrahook UHR40 Vehicle Restraint
download:view:
260-6199 - RVR32 Vehicle Restraint
download:view:
260-6200 - MFR32 Vehicle Restraint
download:view:
260-6201 - LPR35 Vehicle Restraint
download:view:
260-6202 - 6 ft. x 8 ft. Dock Lift (3,000 to 15,000 lb. capacity)
download:view:
260-6203 - 6 ft. x 8 ft. Low Profile Dock Lift (5,000 to 8,000 lb. capacity)
download:view:
260-6205 - PS100 Fixed Header Dock Seal
download:view:
260-6204 - 6 ft. x 8 ft. LDL Series Dock Lift (5,000 or 6,000 lb. capacity)
download:view:
260-6206 - PS-200A Adjustable Dock Seal
download:view:
260-6207 - PS-400S Rigid Dock Shelter
download:view:
E Series Lift Table ISO
download:view:
DSL Series Double Scissor Lift Table ISO
download:view:
EDH Hydraulic Edge of Dock
download:view:
EDML  Mechanical Edge of Dock
download:view:
L Series 4 3 Low Height Table ISO
download:view:
Lift and Tilt Non Intrusive ISO
download:view:
LH Series 10 Low Height Lift Table ISO
download:view:
LH Series 12 Low Height Lift Table ISO
download:view:
LH Series 20 Low Height Lift Table ISO
download:view:
No Low Series Lift and Tilt Table ISO
download:view:
No Low Series Lift Table ISO
download:view:
Pentaloader ISO
download:view:
Pro Series Lift and Rotate Table ISO
download:view:
Pro Series Lift andTilt Table ISO
download:view:
Pro Series Lift Table ISO
download:view:
Pro Series Manual Rotator ISO
download:view:
Pro Series Portable Bin Tilter ISO
download:view:
Pro Series Stationary Bin Tilter ISO
download:view:
Pro Series Tilt Platform ISO
download:view:
ProAir Series Lift Table ISO
download:view:
ProAir Series Lift and Rotate Table ISO
download:view:
ProAir Series Lift and Tilt Table ISO
download:view:
ProAir Series Tilt Platform ISO
download:view:
TL Series Tandem Lift Table ISO
download:view:
TLH Series Tandem Lift Table ISO
download:view:
TSL Series Triple Scissor Lift Table ISO
download:view:
UE Series Upender ISO
download:view:
Specifications for Fixed Head Dock Seal - PS-100
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Fixed Head Dock Seal - PS-100
Videos for Fixed Head Dock Seal - PS-100
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information