Basecrete is a waterproofing bond coat/underlayment/micro-topping for use in all applications where a solid and durable waterproof barrier is required. Basecrete will adhere to most surfaces, is resistant to most chemicals and corrosive agents, and can withstand a high degree of movement while maintaining its integrity. Basecrete protects structures and all water containment vessels from corrosives penetrating the substrate.
Simple to mix and even easier to apply, one kit consists of a 5-gallon bucket of our resin and 3-50lb bags of compound.
Kit Includes
5 Gal. Bucket of Liquid Resin
3 - 50 lb. Bags of Cement
Color
Grey Compound | 22kg/ 50lbs Bag
White Compound | 22kg/ 50lbs Bag
Black Compound | 22kg/ 50lbs Bag
Coverage
Coverage is approximate for one coat. Slump can be adjusted to accommodate specific job requirements by adjusting the liquid or the compound.
Trowel: 1 gallon & 1 x 50 Ib bag = 80–100 sq ft @ 1/16" or 40–50 sq ft @ 1/8"
Roller: 5 gallons & 3 x 50 Ib bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"
Squeegee: 5 gallons & 3 x 50 lb bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"
Spray: 5 gallons & 3 x 50 lb bags = 400–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"
