Rated 5 based on 1 product reviews
CONTACT INFO
201 Locust St.
Hartford, CT 06114
Phone: 860-206-8111
Continuing Education Logo
Would you like to see hosted content from Glazing Vision Inc.?
EMAIL
Request for informationGlazing Vision Inc. Contact Us / RFI

The beauty of the Flushglaze system is its flexibility, meaning it can be used in a variety of applications - from residential, to commercial buildings.

If you are working to a span up to 40", then a simple silicone seal is the only requirement to secure the panels together. This is a great solution if you are looking to maintain the ‘frameless' internal appearance of your skylight. Large areas of glazing can be linked together using a variety of different methods.

For larger spans you will need something stronger to safely support the joint between the glazed panels. The Flushglaze modular system can also be specified with back to back aluminum ‘T' angles for structural support. This option tends to fit in very well with modern interiors, particularly when paired with folding or sliding door systems, the internal angles can be powder coated to any RAL color of your choice.

If you're looking to maintain an all glass finish, the Flushglaze modular system can be specified using glass fins as structural support instead of aluminum angles. These are a real architectural feature and offer a slightly more elegant finish. The fins are heat soak tested, tempered laminated, for maximum strength and are supported at each end by stainless steel brackets.

- Hide Gallery
Flushglaze Fixed Multipart Skylight
Videos for Flushglaze Fixed Multipart Skylight
Glazing Vision Inc. video of Glazing Vision - Glass Process
2022-07-11T00:00:00+00:00Z
(Glazing Vision Inc.)request for information
Glazing Vision Inc. video of Glazing Vision Inc. - Glass Skylights - Glass Inspection
2022-07-11T00:00:00+00:00Z
(Glazing Vision Inc.)request for information
Glazing Vision Inc. video of Introduction to Glazing Vision Inc. - USA
2022-07-11T00:00:00+00:00Z
(Glazing Vision Inc.)request for information
Glazing Vision Inc. video of Glazing Vision Skylights at Gables, Cambridgeshire
2022-07-11T00:00:00+00:00Z
(Glazing Vision Inc.)request for information
Glazing Vision Inc. video of Glazing Vision Skylights at Belvelly Castle
2022-07-11T00:00:00+00:00Z
(Glazing Vision Inc.)request for information