Rated 5 based on 1 product reviews
CONTACT INFO
441 Saw Mill River Rd.
Yonkers, NY 10701
Phone: 914-476-9000
Continuing Education Logo
Would you like to see hosted content from American Specialties, Inc.?
EMAIL
Request for informationAmerican Specialties, Inc. Contact Us / RFI
Seat is 5/16" (8 mm) thick, one piece, solid phenolic, semi-gloss laminate white colored top and bottom and shall have black edges. Frame, support legs, flanges and bracket are type 304 satin finished stainless steel. Guide bracket shall control seat lowering into operating position.
- Hide Gallery
Folding Shower Seat, Rectangular Solid Phenolic seat - 28" wide, White, ADA
Videos for Folding Shower Seat, Rectangular Solid Phenolic seat - 28" wide, White, ADA - Model 8203-28
American Specialties, Inc. video of ASI Group
2014-01-31T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of Toilet Accessories SpecWizard from American Specialties
2015-02-06T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Velare™ BTM Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Piatto™ Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information