Rated 5 based on 1 product reviews
CONTACT INFO
380 N. Broadway Suite 302
Jericho, NY 11753
Phone: 516-933-6016
Would you like to see hosted content from Kenwa Trading Corporation?
EMAIL
Request for informationKenwa Trading Corporation Contact Us / RFI

SFS-A-CV (for N(D)SC-CV series, door weight up to 60kgs/132lbs.)
SFS-A (for N(D)SC-C series, door weight up to 80kgs/176lbs.)
SFS-A-H (for N(D)SC-C1215 series, door weight up to 150kgs/330lbs.)

  • Free Stop Option Device for Sliding Door Closer.
  • Stop the door at any desired position.
  • To release, lightly pull the door so it will automatically close.


- Hide Gallery
Free Stop Device
Videos for Free Stop Device
Kenwa Trading Corporation video of Auto Hinge - Self Closing Door Hinge (Flag Model)
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information
Kenwa Trading Corporation video of Auto Hinge - Self Closing Door Hinge (Center Hang Model)
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information
Kenwa Trading Corporation video of KENWA Sliding Door Closer
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information
Kenwa Trading Corporation video of PDC100W Pivot Door Closer (for wooden/aluminum/steel doors)
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information
Kenwa Trading Corporation video of PDC100 Pivot Door Closer (for glass doors)
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information
Kenwa Trading Corporation video of GS700A Soft-Close for Sliding Door
2020-01-09T00:00:00+00:00Z
(Kenwa Trading Corporation)request for information