Rated 5 based on 1 product reviews
Haven Lighting

Outdoor Lighting

CONTACT INFO
2691 Circleport Dr, Suite A
Erlanger, KY  41018
Phone: 513-655-2468
EMAIL
Request for informationHaven Lighting Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Our most innovative design yet! Whether you're building a new deck or retrofitting, installing our Full Color LED Deck Light couldn't be easier. Replacement is also a breeze using our proprietary connectors. With these sleek indicator lights, not only can you set the perfect mood for any outdoor gathering but you can ensure your guests' safety at the same time.

Design Services

- Hide Gallery
Full Color LED Deck Light

Specifications for Full Color LED Deck Light
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Full Color LED Deck Light
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Haven Lighting Smart Under Cabinet Lighting
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information