Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Suitable for motorised, uphill or heavy gates
• For square-posted, weld-on installations
• Zinc electroplated external components
• Swings 180º, fixed gap variance 1/2" (13mm)
• Leaf straps can be cut to length
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

- Hide Gallery
Gate Hinges
Catalogs for Gate Hinges - SHUT IT® BADASS™ STRAP HINGE