Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

• Made to bolt or weld to 6" or larger fence posts
• Wider brackets enable anchor points to be positioned at the sides, rather than center of fence post - reducing flexing, preventing fatigue in fence post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenances. EVER!
• Precision bushing - distributes gate load for optimal performance and longer life
• CNC machined to perfection and near frictionless movement
• Max Gate Load: 1,000 lb (450 kg)
• Max Gate Weight: 600 lb (270 kg)
• Limited Lifetime Warranty

 

- Hide Gallery
Gate Hinges
Catalogs for Gate Hinges - SHUT IT® 6" ALUMINUM HALF BOLT-ON BADASS (CI3760A)