Rated 5 based on 1 product reviews
All-O-Matic, Inc.

Gate Operators

CONTACT INFO
7658 Haskell Ave.
Van Nuys, CA 91406
Phone: 818-787-1988
EMAIL
Request for informationAll-O-Matic, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

LPR-2 LOOP RACK
All-O-Matic's LPR-2 Pre-wired Loop Detector Rack is a practical and efficient option for those looking to integrate loop detectors in their automatic gate systems. The rack comes pre-wired, eliminating the need for additional setup and connection of the loop detector's wiring. This not only makes the installation process quicker and more straightforward, but also reduces the labor and time required compared to installing the loop detectors and wiring separately.

Prime VD-1 DETECTOR
The PRIME VD-1 from All-O-Matic is a plug-in loop detector that is specifically designed for use with the LPR-2 Loop Rack. This detector features a solid-state detection output that can be inverted using a dip switch to provide either fail-safe or fail-secure operation. It is compatible with both 12VDC and 24VDC voltages and has a maximum current requirement of 30mA.

- Hide Gallery
Gate Operator Accessories
Videos for Gate Operator Accessories - LPR-2 LOOP RACK and Prime VD-1 DETECTOR
All-O-Matic, Inc. video of All-O-Matic, Standard by which all Gate Operators are Measured.
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of NEW LPR-2 LOOP RACK PRODUCT UPDATE
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of All-O-Matic, Inc SL-150 Frame
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of NEXX NXG-200 WIFI CONTROLLER
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of MULTICODE 1099-50 RECEIVER
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of LIFTMASTER 850LM PROGRAMMING
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of SW 300DC
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of Allomatic - The Leader in Gate Operators
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of ALL-O-MATIC, INC NEW SW 325DC
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of SL 90DC FP
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information