Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Designed for gate with a bottom rail
• Models for different bottom rail widths1½ - 2" (38 & 51mm)
• Two maintenance free sealed bearings (no greasing)
• Only1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• Adjustable plates for perfect installations
• Load rating per gate: 3,000 lb (1,360kg)
• Max gate weight: 1,500 lb (680kg)

 

- Hide Gallery
Gate Wheels
Catalogs for Gate Wheels - SHUT IT® 4" HARDCORE™ V-GROOVE WHEEL WITH CARRIAGE