Rated 5 based on 1 product reviews
Garlock Safety Systems

Roofing and Fall Protection Equipment

CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Meets OSHA Requirement1910.176(a)

Our GR310 Forklift Rated Protective Guardrail System is meticulously engineered and tested in-house to Comply with ANSI MH31.2-201 at 3mph with 10,000lb. fork truck. Designed for optimal pedestrian protection, this robust guardrail system safeguards your employees from forklift accidents, enhancing workplace safety and compliance.

Manage traffic flow
The GR310 acts as a formidable shield, strategically managing the flow of traffic within your facility. Its primary focus is on minimizing intersections between forklifts and pedestrians, a pivotal element in creating a secure work environment. By implementing the GR310, businesses can take a proactive stance in reducing the risk of collisions, safeguarding both personnel and valuable equipment.

Protect your people
The GR310 goes a step further by significantly reducing the risk of accidents, including forklift crashes into racking structures that could lead to potential fatalities. In embracing the GR310, organizations not only invest in the latest safety solution but also prioritize the well-being of their most valuable asset—their people.

Osha Compliant
Additionally, the GR310 meets OSHA requirements 1910.176(a), ensuring that your safety measures align with industry standards and regulations.

- Hide Gallery
GR310 – Forklift Rated Pedestrian Protection

Catalogs for GR310 – Forklift Rated Pedestrian Protection
Videos for GR310 – Forklift Rated Pedestrian Protection
Garlock Safety Systems video of Garlock Safety Systems LedgeGuard Mezzanine Fall Prevention Solution in Action
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rail Resizer installation instructions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System Material Handling Products/Solutions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II - Flatbed Perimeter Fall Protection System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rollback Mezzanine Gate
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of GR310 – Forklift Rated Pedestrian Protection
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LadderGuard™ - Garlock Safety System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SentryGuard™ Gates - Garlock Safety
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems RailGuard 200 Rail Run Animation: Leading Edge Rooftop Fall Prevention
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System’s SkyGuard Installation Animation: A Skylight Fall Prevention Solution
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Set and Prevent™ RailGuard 200™ Base VS Cinder Block
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Warning Lines: Folding Warning Lines (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Mezzanine Safety Gate: LedgeGuard (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems SentryGuard™ Gates
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Palletflow Gate - Garlock Safety Systems
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of ScreenGuard Installation Animation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II Flatbed Fall Protection System - Installation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information