X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
11819 N. Pennsylvania St.
Carmel
, IN
46032
Toll Free:
888-868- 8943
Phone:
us.allegion.com/brands/steelcraft/Pages/default.aspx
Would you like to see hosted content from Steelcraft an Allegion Brand?
EMAIL
Request for information
Steelcraft an Allegion Brand
Contact Us / RFI
Steelcraft an Allegion Brand
>
PRODUCT
>
H-Series Doors
H-Series Doors
The H16 and H14 Series exterior flush doors provide attractive and versatile options while meeting Florida Building Code specifications for cyclic and static wind pressures and windborne debris impact loads.
- Hide Gallery
Catalogs
Videos
Catalogs for H-Series Doors
Videos for H-Series Doors
Steelcraft an Allegion Brand video of Steelcraft SpecWizard for Steel Doors and Frames
2015-04-30T00:00:00+00:00Z
Steelcraft SpecWizard for Steel Doors and Frames
(Steelcraft an Allegion Brand)
request for information
Steelcraft an Allegion Brand video of Intro to Door Hardware: Basics of Steelcraft Hollow Metal Doors
2018-01-19T00:00:00+00:00Z
Intro to Door Hardware: Basics of Steelcraft Hollow Metal Doors
(Steelcraft an Allegion Brand)
request for information
Steelcraft an Allegion Brand video of Intro to Door Hardware: Anatomy of a Fire Door
2018-01-19T00:00:00+00:00Z
Intro to Door Hardware: Anatomy of a Fire Door
(Steelcraft an Allegion Brand)
request for information
Steelcraft an Allegion Brand video of Introducing Overtur
2018-01-19T00:00:00+00:00Z
Introducing Overtur
(Steelcraft an Allegion Brand)
request for information