Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 18" x 18" x 2.5" Wi-Fi Hard Cap Ceiling Enclosure with Interchangeable Door provides an aesthetically pleasing and inconspicuous solution to deploy Aruba 505 indoor access points in a drywall, stucco or wood ceiling. The Interchangeable Door allows you to replace only the door for future AP upgrades, saving significant time and cost.

Every Ventev enclosure is covered by the company's two-year TerraNetwarranty program.

- Hide Gallery
Hard Cap Ceiling Enclosure with Interchangeable Door For Aruba 505 AP

Revit BIM Files for Hard Cap Ceiling Enclosure with Interchangeable Door For Aruba 505 AP

Indoor  

WAP Enclosures: Indoor: 18x18x1 5 Hard Cap

Catalogs for Hard Cap Ceiling Enclosure with Interchangeable Door For Aruba 505 AP
Videos for Hard Cap Ceiling Enclosure with Interchangeable Door For Aruba 505 AP
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information