Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationHaven Lighting Contact Us / RFI

Bring life to your home and outdoor living spaces with smart hardscape lighting (Wi-Fi)! Choose the perfect shade of blue to add a calm glow to your water feature or create an added sense of warmth with low orange light accenting the fire pit in your backyard. Conveniently control your LED hardscape lighting with the Haven app and be ready for every occasion.

Design Services

- Hide Gallery
Hardscape Lighting

Specifications for Hardscape Lighting
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Hardscape Lighting
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information