Rated 5 based on 1 product reviews
KH Industries

Industrial, Hazard Lighting, Cord Reels

CONTACT INFO
EMAIL
Request for informationKH Industries Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

Features

  • Each HazRay™ LED light includes replaceable protective cover with diffused lens as standard (clear available)

  • HazRay™ cord comes standard blunt cut; hazardous location plugs sold separately based on specific application

  • Lightweight and versatile truly portable LED light (<2 lbs.)

  • Tamper proof, factory-sealed LED light source

  • Ergonomic handle and convenient hanging hook

  • 120 VAC

  • Lumens: 1,700

  • Power: 16.9W

  • Weight: 1.7 lbs; inclusive of protective lens cover, not including cord

  • Number of LEDs: 45

  • Dimensions: 5" diameter x 3" tall

- Hide Gallery
HazRay LED Single Light

HazRay LED Single Light  

Model #: HRD117C-SAAA01-B16K  
1