Features
Each HazRay™ LED light includes replaceable protective cover with diffused lens as standard (clear available)
HazRay™ cord comes standard blunt cut; hazardous location plugs sold separately based on specific application
Lightweight and versatile truly portable LED light (<2 lbs.)
Tamper proof, factory-sealed LED light source
Ergonomic handle and convenient hanging hook
120 VAC
Lumens: 1,700
Power: 16.9W
Weight: 1.7 lbs; inclusive of protective lens cover, not including cord
Number of LEDs: 45
Dimensions: 5" diameter x 3" tall