Rated 5 based on 1 product reviews
KH Industries

Industrial, Hazard Lighting, Cord Reels

CONTACT INFO
EMAIL
Request for informationKH Industries Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

Features

  • Standard HazRay™ Stringer is comprised of 5 lightweight lamp heads

  • Includes one set of safety straps per lamp head; optional mounting hardware to facilitate placement

  • Lightweight and low profile - ideal for almost any C1D1 application

  • 120 VAC

  • Lumens: 8,500 (standard 5-lamp head stringer)

  • Power: 84.5W (standard 5-lamp head stringer)

  • Stringer Weight: 7.5 lbs; based on 5-lamp head stringer; inclusive of protective lens cover, not including cord

  • Number of LEDs: 225 (standard 5-lamp head stringer)

  • Cord length between lamps is 10' (standard); available up to 25'

- Hide Gallery
HazRay LED Stringer

HazRay LED Stringer  

Model #: HSD117C-SAAA05-B12N  
1