Rated 5 based on 1 product reviews
KH Industries

Industrial, Hazard Lighting, Cord Reels

CONTACT INFO
160 Elmview Ave.
Hamburg, NY 14075
Phone: 716-312-0088
EMAIL
Request for informationKH Industries Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

Features

  • Lightweight and versatile

  • Each HazRay™ LED light includes replaceable protective cover with diffused lens as standard (clear available)

  • HazRay™ cord comes standard blunt cut; hazardous location plugs sold separately based on specific application

  • Tamper proof, factory-sealed LED light source

  • Integrated cord management

  • Integrated teardrop shaped holes provide a closed-loop mounting option; also includes safety straps for additional security

  • 120 VAC

  • Power: 85W

  • Number of LEDs: 225

- Hide Gallery
HazRay Multi-Head Light, 5 Lamp Heads

HazRay Multi-Head Light, 5 Lamp Heads  

Model #: HRD117C-PAAA05-B16U  
1