Rated 5 based on 1 product reviews
Harlequin Floors

Specialty Flooring for Dance and Stage

CONTACT INFO
EMAIL
Request for informationHarlequin Floors Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

An environmentally safe, low-odor stripper ideal for use on highly trafficked vinyl performance floors. A one-gallon container should provide coverage for approximately 5400 ft². (600 yd2) of vinyl flooring when diluted.

- Hide Gallery
Heavy Duty Cleaner

Catalogs for Heavy Duty Cleaner
Videos for Heavy Duty Cleaner
Harlequin Floors video of Liberty Floor - the ultimate sprung floor for dance
2012-04-18T00:00:00+00:00Z
(Harlequin Floors)request for information
Harlequin Floors video of Harlequin SpecWizard for Wood Dance Flooring
2015-04-30T00:00:00+00:00Z
(Harlequin Floors)request for information
Harlequin Floors video of Harlequin Floors
2018-03-05T00:00:00+00:00Z
(Harlequin Floors)request for information
Harlequin Floors video of COMING SOON TO LDI: HARLEQUIN LIBERTY SWITCH
2022-11-03T00:00:00+00:00Z
(Harlequin Floors)request for information
Harlequin Floors video of Introducing Harlequin Liberty Switch
2022-11-03T00:00:00+00:00Z
(Harlequin Floors)request for information