Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

CONTACT INFO
EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • HP NATURAL 35​

  • HP BLUE 35


This is a double ply (1.5mil) 37 microns thick dyed film with a metallic sheen, which has been specially developed to provide higher heat rejection and to be highly energy efficient, without compromising on light transmission.​

FEATURES & BENEFITS

  • Minimum light reflection – provides better visibility​

  • Soothing colors to enhance aesthetics of the building facade​

  • Cost-effective solution with better cooling effect​

  • Reduces glare up to 96%​

  • Blocks 99% UV rays – protects upholstery material

- Hide Gallery
High performance films

Specifications for High performance films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for High performance films
Videos for High performance films
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information