Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

Suitable for both architectural screening and mechanical equipment screening, PalmSHIELD's PALISADE louvers are designed to provide a formidable appearance with large tubular louvers running vertically or horizontally offset from one another in a shadow box pattern. The 4″ wide tubular louvers can be set to overlap one another or to provide a minimal amount of visibility. The louver blades are set between to large 3" x 2" tubular rails.  On heights taller than six foot tall, three rails are recommended.  The panels are fully fabricated and framed like all PalmSHIELD products. Each panel is centered between 4" square posts, allowing the posts to be an integrate part of the design. PALISADE louvered screening is blasted and powder coated to your specific color choice. This design provides a very robust look and is a good choice for taller louvered screening. If you looking to set a firm boundary or define a space, PALISADE is an excellent choice.

FEATURES & BENEFITS

  • Limited visibility

  • Utilizes PalmSHIELD's popular picture frame tubing

  • Unique visual appeal

    POPULAR APPLICATIONS

  • Dumpsters

  • Courtyards

  • Rooftop enclosures

  • Walkways

  • Gardens

  • Patios

  • Partitions

  • HVAC Screens

  • Hot tubs

  • Generators

  • Pool equipment

  • Transformers

  • Propane tanks

- Hide Gallery
Industrial Alternating Louvers

CAD Drawings for Industrial Alternating Louvers
Specifications for Industrial Alternating Louvers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Industrial Alternating Louvers
Videos for Industrial Alternating Louvers
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information