Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Use: For use with JM PMMA membrane systems in high traffic areas such as balconies or walkways. JM PMMA Textured Top Coat is combined with JM PMMA Color Pack and JM PMMA Catalyst to form a flexible resin with pre-mixed aggregate.

Type: Elastomeric, liquid-applied top coat.

Color: Not pigmented, Determined by JM PMMA Color Pack

Features:

  • Added slip resistance for high traffic areas.

  • UV stable, high solids, VOC compliant.

  • May be combined with JM PMMA Thixo for use on vertical flashings.

- Hide Gallery
JM PMMA Textured Top Coat

Catalogs for JM PMMA Textured Top Coat
Videos for JM PMMA Textured Top Coat
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information