Rated 5 based on 1 product reviews
NuAire Laboratory Equipment Supply

Scientific Laboratory Equipment

CONTACT INFO
EMAIL
Request for informationNuAire Laboratory Equipment Supply Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Bioz Stars |

The NU-677 is tailor-made for work in a vivarium by integrating an NSF-listed 12" (305mm) work access opening for cage access, castors and pull bars for mobility, and height adjustability for user ergonomics.

Request Your Quote

- Hide Gallery
LabGard® ES  Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677

Revit BIM Files for LabGard® ES Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677

Laboratory Equipment - BioSafety Cabinets  

Laboratory Equipment: BioSafety Cabinets - Class II: Type A2: Bio Safety Cabinet 677

Specifications for LabGard® ES Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for LabGard® ES Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677
BusinessApplication
Building Construction Specifications
Catalogs for LabGard® ES Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677
Videos for LabGard® ES Class II, Type A2 Animal Handling Biological Safety Cabinet - NU-677
NuAire Laboratory Equipment Supply video of AllerGard NU-620 Animal Transfer Station Airflow Demonstration
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of NuAire Centrifuges AACR 2014
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of NuAire In-VitroCell CO2 Incubators Video Brochure
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of AACR 2013 - NuAire Class II Biosafety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of PITTCON 2013 - NuAire In-VitroCell CO2 Incubator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 6: Working Safely BSC: When Work is Completed
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 7: Working Safely BSC: Maintenance & Certification
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 5a: Working Safely BSC: Experience Ergonomics
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 5: Working Safely BSC: Working With and In Your NuAire Biological Safety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 1: Working Safely BSC: Introduction
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Pharmagard PR/NR797 Airflow
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 3: Working Safely BSC: Proper Preparation, Steps to Take Before You Begin Work
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 2: Working Safely BSC: Understanding the Biological Safety cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 4: Working Safely BSC: Procedures and Techniques
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing the Gloves of the Pharmagard PR797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of PharmaGard NR/NTE 797 Smokeflow Demo
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing Sleeves on the Pharmagard NR/NTE797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing Sleeves on a Pharmagard PR797 Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Starting up a Pharmagard 797 Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Routine cleaning of a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Introducing Compounding Materials to a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Waste / Sharps disposal with a Pharmagard NR/NTE797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Arrival & Inspection of a new Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Maintaining First-Air Sterility
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Inspecting the Adjustable Base Stand of a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in your BSC, Motion Control Burner
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Waste / Sharps Disposal of a Pharmagard PR797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Adjusting the IV Bar of a Pharmagard 797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Laboratory Safety Starts with Proper Ergonomics
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Never block the inflow grille
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Work from Clean to Contaminated
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Get to know NuAire (2000)
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Arm Movement Disruptions
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Disinfecting Work Surface
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Smoke flow demonstration
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information