Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Laminated Bumperscart-plus

A resilient method of protecting loading docks in low to medium traffic applications.

Covered by a 2-Year Limited Warranty!

Material & Specifications:
Fabric reinforced rubber pads cut from recycled truck tires.

Rubber pads laminated between steel angles and secured with 3/4" (19mm) rods

Bumper is fastened to dock surface with 3/8" (9.5mm) steel angles and/or flat plates depending on the model chosen.

Wall mounting hole size is 7/8" (22mm) diameter.

Installation Styles Available:
4" (102mm), 6" (152mm), 9" (229mm), 10" (254mm) or 12" (305mm) projection. If other projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

Standard Model: Angles both sides for anchoring

P1 Style: Angle one side for anchoring, flat plate on the other for welding (eg. LB410-14/P1)

P2 Style: Flat plate both sides for welding (eg. LVB420-11/P2)

Specifications for Laminated Bumpers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW