Rated 5 based on 1 product reviews
Bavis Fabacraft

Drive-Thru Equipment

CONTACT INFO
201 Grandin Rd.
Maineville, OH 45039-0337
Phone: 513-677-0500
EMAIL
Request for informationBavis Fabacraft Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
  • Displays “Open", “Closed", or “ATM"

  • LED lights with estimated 100,000-hour life

  • Available in 120V or low voltage for cost-effective wiring

  • Stainless steel case measuring 16" W x 6 ½" H and 2" D

  • One sign can display both “Open" or “Closed"

  • Easy mounting system

  • Two lane sign control panel available

  • Lane Lights can be connected to remote drive-thru system so they both power-up and down at the same time



Request a Quote

- Hide Gallery
Lane Lights

Specifications for Lane Lights
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Lane Lights
Bavis Fabacraft video of Demo: Window-Drawer Combination Unit for Drive-thru, Physical Security
2023-10-15T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of Bavis Fabacraft: Your Partner in Drive-thru and Retail Transaction Solutions
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of Demo: Captive Carrier TransTrax, Interior and Exterior Functions
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of How Bavis Windows and Combo Units Mount into Your Wall
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information