Rated 5 based on 1 product reviews
CONTACT INFO
4242 Baldwin Blvd.
Corpus Christi, TX 78405-3399
Toll Free: 800-531-3111
Phone: 361-888-5591
Continuing Education Logo
Would you like to see hosted content from Horton Automatics division of Overhead Door Corporation?
EMAIL
Request for informationHorton Automatics division of Overhead Door Corporation Contact Us / RFI
Horton Automatics RapidSlide® industrial system is Ideal for very large openings in industrial settings. Thermacore® insulated steel door assembly as 24" (610mm) modular Sections with metal/foam/metal construction.
- Hide Gallery
Large Sliding Industrial Door Systems
Videos for Large Sliding Industrial Door Systems - RapidSlide®
Horton Automatics division of Overhead Door Corporation video of Horton Automatics - World's Greatest Segment
2015-08-27T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Transportation
2015-08-28T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Engineered with Purpose
2015-08-28T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Automatics SpecWizard for Automatic Sliding Doors
2016-02-29T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information