Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Lead Glass Pro supplies high-performance lead wool blankets and accessories designed for flexible radiation shielding in nuclear medicine, PET & SPECT facilities, research labs, and industrial radiography environments. Our blankets, storage systems, mobile racks, and lifting beam work together as a complete solution for temporary or adjustable shielding around equipment, walls, doors, and work areas.

Manufactured from high-density lead wool and encapsulated in a durable, PVC-laminated outer cover, these blankets provide reliable attenuation while remaining easy to position, hang, and store. They offer a minimum 35% attenuation on Cobalt-60 at 6 mm Pb equivalence, making them ideal for applications where conventional fixed shielding is not practical.

Key Features

  • High-density lead wool construction for consistent radiation attenuation

  • Flexible design conforms to irregular shapes, pipes, valves, or equipment

  • Reinforced eyelets for hanging, mounting, or attaching to mobile racks

  • Fire class M2 in accordance with NFP 92-503

  • Waterproof PVC covering laminated with nylon fibre for long service life

  • Available storage container, mobile racks, and lifting beam for safe handling

- Hide Gallery
Lead Blankets & Mobile Shielding System

Catalogs for Lead Blankets & Mobile Shielding System
Videos for Lead Blankets & Mobile Shielding System
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information