Rated 5 based on 1 product reviews
PRODUCT SELECTION RESOURCES
MarShield rolling radiation shielding booths offer full radiation protection and can be built to exact lead equivalency. The versatility and mobility of the MarShield rolling booths provide a safe workspace for the operator in any application, including military, industrial non-destructive testing, medical and aviation.
KEY FEATURES:
- Made with ASTM B-29 pure lead, 99.9%.
- Lead is fully encapsulated.
- Versatility accommodates a wide range of applications.
- Designed with a wrap-around push handle for easy maneuvering.
- Built to last. Frame has a solid steel design and comes with a lifetime warranty.
- Durable wheels offer mobile radiation protection by allowing the operator to roll the enclosure to the desired location.
- Designed with step-down floor locks to quickly and easily lock into position
BENEFITS:
- Reduce exposure to harmful radiation
- Provide a healthy and safe work environment
- Easy to move and relocate
- Customized to suit your individual application, based on architectural specs or a custom concept we help you create.
- Professional engineering and custom on-site design services available. We can work with you to design a custom solution in a virtual CAD environment.
Additional Options:
- Window panes available in lead plastic or lead-laminated safety glass in lead equivalencies ranging from 0.5 mm to 2.2 mm.
- Available with optional Vulcanized slip-resistant rubber floor matt.
- Custom sizes, thicknesses, configurations and lead equivalencies are available.
- We will work with you to design a complete custom solution to suit your application.(/tab)
Colors:
Black, grey, beige, and white. Custom colors may be available.
- Hide Gallery