Rated 5 based on 1 product reviews
Ultraray

Radiation Shielding

CONTACT INFO
760 Pacific Rd. Unit 3
Oakville, ON, Canada L6L 6M5
Toll Free: 877-338-6857
Phone:
EMAIL
Request for informationUltraray Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
LinkedIn icon

Ultraray Radiation Protection stocks a variety of standard size Lead Lined Doors & Frames for X-Ray Rooms.

Ultraray can customize all leaded doors and frames to meet client specifications with multiple options. While offering the best protection available. Our lead doors can be tailored for X-Ray, Gamma, PET/CT and any nuclear application including motorized for NDT/NDE, Linear Accelerator and heavy weight applications. Engineering services available for the heaviest of door applications.

Lead lined doors are fabricated using metal or wood with any lead thickness required. Ultraray offers a variety of wood veneers and designer metal finishes.

Four major types of doors are available:

  • Lead Lined Hollow Metal

  • Lead Lined Metal Fire-Rated

  • Lead Lined, Fire-Treated Wood Veneer

  • Lead Lined, Solid Core Wood Veneer


Ultraray's Lead Lined Frames are also essential for radiation shielding. Our lead lined hollow metal frames are constructed with 16 or 18 gauge steel lined with sheet lead to match the wall, providing continuous, leak-free protection throughout the room.

To satisfy your unique specifications, we also offer:

  • 12 or 14 gauge steel

  • Knock Down Frames

  • Welded Frames

  • Additional hardware – i.e. anchors, clips, wire, yoke & strap, EMA/EXB


To meet the shielding requirements for all lead lined doors. We follow industry best practices

  • Provide a lead shielding equivalent of equal or greater than what is specified by radiation safety officer.

  • Lead must cover full height and width of the door.

  • Gap between the bottom of the lead door and the floor should be as small as possible.

  • A sign indicating when X-Ray room exams are in progress. To prevent the lead door from being opened during an X-Ray exam. 

  • Lead backed drywall to prevent radiation leakage. 

  • All lead lined doors  are supplied with heavy duty Hager continuous hinges. 

Request a Quote


- Hide Gallery
Lead Lined Doors & Frames

Lead Lined Doors & Frames  

1
Catalogs for Lead Lined Doors & Frames