Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Lead Lined Drywall Specifications

  • Standard Sizing: 4ft x 7ft lead on 4ft x 8ft board

  • Standard Drywall Thickness: ⅝" fire-rated sheetrock gypsum wall boards (½" non-rated is available upon request)

  • Accessories: Includes one 2" wide vertical batten strip per sheet for joints and 50 lead discs per sheet that can be placed over the screw heads

  • Compliance: Drywall boards are fire rated and meet ASTM C1396 standard. Lead sheets meet or exceed federal specifications QQ-L-201 F, Grade C and ASTM B749-03.

  • Fabrication Time: Typically ships within 2 days. Note: It is imperative that you have a forklift on-site for offloading your lead lined sheetrock materials.

- Hide Gallery
Lead Lined Drywall

Catalogs for Lead Lined Drywall
Videos for Lead Lined Drywall
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information