Radiation shielding built to last — fast delivery, free shipping, and a 10-year warranty
The Lead Lined Metal Door and Frame Package from Lead Glass Pro delivers dependable radiation shielding for medical, industrial, and research environments. Manufactured from heavy-duty cold-rolled steel with internal lead lining, these doors are engineered for longterm performance where exposure control is critical.
Ideal for X-ray rooms, CT suites, veterinary facilities, nuclear medicine areas, and research labs, this solution combines certified protection, customizable configurations, and installation-ready design.
What's Included
Lead Lined Steel Door (Standard 1/16" Pb)
16-gauge cold-rolled steel (CRS)
Flush top and bottom with welded channels
Continuous hinge reinforcement
Cylindrical lockset preparation
Matching Lead Lined Metal Frame
16-gauge CRS, face-welded construction
1/16" internal lead lining through full frame throat
ASA strike preparation
Closer reinforcement
Multi-purpose anchors
Hardware (hinges, locksets) sold separately.
Fire-rated options available upon request.
