Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Maximum Neck Protection During Imaging Procedures

Protect What Matters Most – The Thyroid Gland The thyroid is one of the most sensitive parts of the body to radiation exposure, yet often overlooked. Even low doses of scatter radiation during imaging procedures can increase the risk of serious thyroid complications over time.

Our premium lead thyroid shields are designed to offer 0.5mm Pb lead equivalency — providing dependable protection for both patients and medical personnel in radiology, CT scans, fluoroscopy, and other imaging environments.

- Hide Gallery
Lead Thyroid Shields

Catalogs for Lead Thyroid Shields
Videos for Lead Thyroid Shields
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information