Rated 5 based on 1 product reviews
US Heritage Group, Inc.

Custom Mortar Repair and Restoration Products

CONTACT INFO
10248 Franklin Ave.
Franklin Park, IL 60131
Phone: 773-286-2100
Continuing Education Logo
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Limewash is a traditional material that has been used for thousands of years. Unlike modern paints, which lay on the surface of the substrate, limewash instead acts like a stain by penetrating deep into the pores of the underlying material. This process creates a peel-free, breathable surface, and the limewash remains vapor permeable after it cures. Suitable for unpainted wood, plaster, and masonry. Limewash acts as a stain, so the substrate must be porous to ensure a successful application. We recommend a minimum of 2-3 coats for best results. Recommended for historic buildings, friable masonry, and sustainable new design. Limewash is a breathable material that is suitable for historic brick, stone, plaster, and stucco, and it protects fragile or damaged masonry from weathering further. Limewash is a beautiful, traditional exterior material that mellows while it ages and over time develops the weathered patina that characterizes the Old-World charm of Europe. We blend our Old-World European Limewash with slaked lime putty, which ensures that the lime particles are extremely fine and can absorb into even the finest substrate. Our limewash is all-natural, non-toxic and available in 24 traditional colorsWeight: 12 lbs

- Hide Gallery
Limewash

Specifications for Limewash
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Limewash
Videos for Limewash
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information