Rated 5 based on 1 product reviews
CONTACT INFO
4050 Color Plant Rd.
Springfield, IL 62702-1060
Toll Free: 800-624-0261
Phone: 217-522-3112
Would you like to see hosted content from Solomon Colors?
EMAIL
Request for informationSolomon Colors Contact Us / RFI

ColorFlo® liquid pigments provide consistent color between batches. Solomon Colors liquid pigments offer a cost effective means of safely and efficiently adding color to block, retaining wall, and paver production. For over 30 years, ColorFlo® liquid pigments have produces uniform and consistent color for concrete products. Our liquid color has the highest solids in the industry.

ColorFlow® liquid color is available in totes for use with Solomon Colors ColorSelect® dispensing systems, pre-weighed buckets, and 10 oz. bottles. The Solomon Colors Color Laboratory can work with you to create custom colors and provide color-matching. You can depend on Solomon Colors: our color, our quality, and our service every time.


- Hide Gallery
Liquid Color

Specifications for Liquid Color - ColorFlo® CP
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Liquid Color - ColorFlo® CP
Solomon Colors video of Stamp Colored Concrete with Solomon and BRICKFORM products
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon UltraFiber 500
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Colors Inc. Decorative Concrete Products
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to Stamp Concrete
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to Resurface Cracked Concrete with Brickform Overlay
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to use Color Hardener
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to Apply Concrete Water Based Stain
2015-03-18T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Live Demo G Rex
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of High Performance Sealers Guide
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Acrylic Sealers Guide
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Colors Brickform Training
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to Rejuvinate an Old Concrete Driveway with Brickform Antique-It
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of World Of Concrete 2015 Solomon Colors / BRICKFORM
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to Matte a Solvent-based Sealer with Brickform Matte Magic.
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to color concrete using Brickform FreestylePRO stain
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of The QuickColor™ Granular System by Solomon Colors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to remove an acrylic concrete sealer with BRICKFORM STRIP IT
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Pro Dye Stencil demonstration at World of Concrete
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Tinta' Seal
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Lythic DAY1 from Solomon Colors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Pro-Dye Demonstration at World Of Concrete 2013
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Artesian water based stain at Brickform training class
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Vertical Concrete Mix at World of Concrete 2013
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of World of Concrete 2013 Solomon Colors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of The nuts and bolts of The Color Spreader
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Como Hacer Concreto y Hormigon Estampado
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Colors New Mortar Color Kit SolomonColors SolomonColors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of The Colorspreader Introduction
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Featured Tool - Teardrop Fan
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to use a Spray Mix, micro-topping overlay for resurfacing decorative concrete
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to resurface decorative concrete with Legacy Perfetto~Espray™
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Featured Tool - Castle Stone
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of World of Concrete video 2012 with Solomon Colors, BRICKFORM, Legacy
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Design Tape for Decorative Concrete Overlays
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to install Legacy Venetian Micro-Topping
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Featured Tool - Desert Slate
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Micro-Topping a concrete floor with BRICKFORM Micro-Topping resurfacing system
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Legacy Artisan Overlay how to install Stamp Overlay
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Tuscany Border - Featured Tool
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Stampable Overlay by BRICKFORM
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Blush tone Acid Stain
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of BRICKFORM Cem-Coat
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Pavimento of Paris Concrete Stamps, Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Antique-It
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Yorkshire Cobble Concrete Stamp Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Rotating Venetian Marble Concrete Stamp, Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Fractured Cyprus Slate Concrete Stamp, Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Hammered Sofia Stone Concrete Stamp, Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Stones of Athens Concrete Stamp, Paladiano Texture Mats by Bob Harris
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Colors Bucket Table
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Colors Single Color System
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of The Paladiano Story
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Installing the Solomon Color Select® Pro Ready Mix System
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon ColorSelect® Container Dispensing System Installation video
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Color Select® Liquid Dispensing System for Concrete Products
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Solomon Color Select® Pro Liquid Dispensing System for Ready Mix
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Tools Needed To Stamp Concrete
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of How to navigate the Solomon Color Select® PC Liquid Dispensing System
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Concrete Finishing Tools
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Concrete Surface Preparation Video 2... ACID ETCHING
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Concrete Surface Preparation Video 1... INTRO
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Concrete Surface Preparation Video 3... BRICKFORM E-ETCH SolomonColors SolomonColors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Concrete Surface Preparation Video 4 Mechanical Surface Profiling
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of Brickform Training Class
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information
Solomon Colors video of World of Concrete 2010 Solomon Colors
2016-01-12T00:00:00+00:00Z
(Solomon Colors)request for information