K-NOPY™ 55° Edition is a premium aluminum awning designed with angled fixed louvers for filtered light, airflow, and architectural shade.
The 55-degree louver configuration softens direct sunlight while maintaining an open, refined appearance. Its cantilevered design eliminates the need for front posts, making it a strong option for patios, terraces, walkways, windows, doors, storefronts, and commercial outdoor spaces.
Key Features:
Fixed angled aluminum louvers
55-degree louver configuration
Cantilevered awning design
No front posts
Integrated tie-back support system
Extruded aluminum structure
Suitable for residential and commercial applications
AAMA 2604 powder-coating finish
Low-maintenance aluminum construction
Performance:
Wind Load: Up to 175 mph
Snow Load: Up to 100 lbs/sq. ft.
Maximum Dimensions: Up to 22'10" wide x 10' projection per single zone
