Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
4200 Lyman Ct.
Hilliard, OH 43026
Toll Free: 877-SCREENS
Phone: 614-850-2549
Continuing Education Logo
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

SPECS:

  • Material:  Extruded aluminum & frosted tempered glass

  • Style: Custom Marquee

  • Size: 19'-8.5" (W) x 6'-3.5" (D) x 4'-0.875" (H)

  • Color: Black Textured

  • Illumination: Edison-style LEDs

  • Signage: Internally illuminated channel letters

- Hide Gallery
Luxe 23 Custom Marquee Canopy - Columbus, OH