The M-Series Push-Out Casement WA7000 (wood with exterior aluminum cladding) hardware includes durable stainless steel friction hinges and concealed multi-point locks to simplify operation and remove the need for traditional crank-out hardware.
The solid wood M-Series Casement configuration vents from the side by rotating the handle 90 degrees and opening the window with a smooth push-out motion. The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched Kynar™ (suitable for harsh coastal environments) and clear- or bronze-anodized options. A concealed roll screen option is also available, which retracts into the top of the window when not in use to maximize your unobstructed view.
The M-Series Crank-Out Casement WA7000 (wood with exterior aluminum cladding) is hinged on the side and opens outward by rotating a handle located on the lower frame, making operation especially convenient in locations where a push-out system is not practical, such as over a kitchen or bar counter. The gears of the crank-out hardware keep the sash in a fixed position while open for improved safety and security, and the multipoint lock holds the sash tightly to the frame when closed for excellent weather performance. The handle can be folded so that it is less obtrusive and will not interfere with window treatments.
The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched KynarTM (suitable for harsh coastal environments) and clear- or bronze-anodized. A fixed exterior screen is also available to keep out unwanted insects and pests.
M-Series Crank-Out Casement
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF
M-Series Push-Out Casement
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF
M-Series Push-Out Casement W6400
All-Wood
DOWNLOAD PRODUCT PDF