Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit 10 ́ wide x 10 ́ high openings, Intended to seal a wide assortment of trailers going from 144" to162" High and 96" to 102" wide. This unit will allow full access to the rear of trailers.

Tight Seal

A uniformed air bag construction with a unique internal baffle system helps increasing contact area. An inner oil-tempered spring on the header air bag, and inner "shock cord" systems on the side air bags helps the unit retract when not is use.

Conditioned Air

With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.

Waterproof

The airtight design of this model does an excellent job or minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.

Specifications:

  • 24′′yellow guide stripes for accurate truck placement

  • Raked header pressure treated wood framing.

  • Polyethylene sheeting applied to head and side frames allowing light into dock area.

  • Header and side air bag material made from industries leading 17oz "Rip Stop" Material.

  • Retraction spring deflates the header air bag when not in use, shock cord allows the side air bags to retract.

  • 115V 1⁄2 HP continuous running motor inflates the air bag system in under 60 seconds.

- Hide Gallery
M450-Stationary Inflatable Truck Shelter

Specifications for M450-Stationary Inflatable Truck Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M450-Stationary Inflatable Truck Shelter
BusinessApplication
Building Construction Specifications
Catalogs for M450-Stationary Inflatable Truck Shelter