Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit door openings up to 10'W x 10'H, the M500 is an effective way to reduce energy costs by keeping conditioned air in and the weather and elements out. Save hundreds of dollars annually in heating and cooling costs per dock position

Uniform Seal

The M500 is designed to retract upon impact from trailers that have a tight approach to the loading dock . The unique gravity hinged design keeps the unit in the projected state, also allowing the unit to be compressed

while creating a air tight seal. The design of the Head and Side Curtains on this unit provides constant pressure against the top and sides of the trailer while allowing full unrestricted access to load and unload.

Conditioned Air

With an 85% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.


Fabric Selection

22oz Vinyl, 40oz Vinyl 50oz Vinyl, 16oz Csm 40oz Csm

Upgrades Available

•Gussets in head curtain

• Reinforced edge side curtains

Standard Features:

  • Protective Wear Pleats on Head Curtain

  • Fiberglass Stays in Curtains provide a Consant seal against

  • Top and Sides of Trailer

  • 4" wide x 24" high yellow aiming stripe

  • Protective double Layer of Fabric on Bottom 24" of Side Curtains

  • 22oz Vinyl Side and Top Perimeter Covers

  • Protective "I" Beams Guards

  • Bottom Draft Pads with "No Step Safety Logo

  • Sloped Head Frames diverts water away from dock area

  • Galvanized structural tube framing

- Hide Gallery
M500-Retractable Truck Shelter

Revit BIM Files for M500-Retractable Truck Shelter

Truck Shelter: m500

CAD Drawings for M500-Retractable Truck Shelter
M500 - Retractable Truck Shelter
download:view:
Specifications for M500-Retractable Truck Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M500-Retractable Truck Shelter
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M500-Retractable Truck Shelter