Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit up to 10'w x 10.5'h openings, the M675 Full Access Foam Filled Dock Shelter is specifically designed to accommodate standard highway trailers with it's added superior "Hook" design that captures barn style doors while allowing unrestricted access to the rear of the trailers when loading and unloading.

Uniform Seal

This unit consists of two foam based vertical pads with changeable side curtains and replaceable "Hooks". One galvanized peaked header frame an added rain diverter provides a superb seal.

Conditioned Air

With a 95% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.

Protect

The design of this model does an excellent job of minimizing daylight, weather, and elements from entering the loading dock area.

Standard Features:

•Replaceable foam filled bottom draft pads

•Replaceable/Removable side curtains With Hooks

•Protective Wear Flaps on Head Curtain

•Foam frame sides resist impact damage from misaligned trailers

•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal

•Peaked Header frame to divert water

•Double layer of protective fabric on bottom and top 24" of side curtains

•Foam wiper blade creates a tight seal against the top of the trailer.

- Hide Gallery
M675-Soft Side Shelter With "Hooks" and "Rain Guard"

CAD Drawings for M675-Soft Side Shelter With "Hooks" and "Rain Guard"
M675 - Foam Frame Truck Shelter with Hooks Hybrid
download:view:
Specifications for M675-Soft Side Shelter With "Hooks" and "Rain Guard"
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M675-Soft Side Shelter With "Hooks" and "Rain Guard"
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M675-Soft Side Shelter With "Hooks" and "Rain Guard"