Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit larger door openings, the M700 provides full access to the rear of trailers. This foam filled compression loading dock seal is an effective way to reduce energy loss and save hundreds of dollars annually in heating and cooling costs per dock position.

Tight Seal

This unit consists of 2 foam filled "L" shaped side pads and one head curtain complete with a "self fasteners" designed to help seal a variety of trailer heights.

Conditioned Air

With a 90% sealing efficiency, this model is excellent in servicing a wide variety of trailers and helps to keep conditioned air in and unwanted weather and elements out.

Custom Head Curtains Options:

  • PVC Drop

  • Full Foam Face w/self fasteners

  • 1⁄2 Foam Face w/self fasteners


Specifications:

•Enviro-Green Foam with 99% memory

•4" wide yellow guide stripe

•Condensation drainage holes

•Compression release holes

•Vapor barrier

•Lock stitched double stitched seams

•Waterproof design

- Hide Gallery
M700- Full Access Foam Dock Seal

Revit BIM Files for M700- Full Access Foam Dock Seal

Dock Seals: m700

CAD Drawings for M700- Full Access Foam Dock Seal
M700 - Full Access Dock Seal
download:view:
Specifications for M700- Full Access Foam Dock Seal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M700- Full Access Foam Dock Seal
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M700- Full Access Foam Dock Seal