Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

PalmSHIELD is excited about our aluminum and steel bar grating railing and fence panel systems.  Bar grating is popular as a vertical infill material due to its real three dimensional appearance.  With bars varying from 1" to 1 1/2" wide, it provides a great deal of depth.  Bar Grating consists of a series of bearing bars that intersect with cross bars to form a load-bearing panel. Panels are manufactured by welding, locked by swaging, or press-locked processes. A typical panel configuration has bearing bars spaced 1-3/ 16 inches on center with cross bars spaced 4 inches apart .Bar Grating is available in a wide selection of panel sizes; bar sizes and spacings; bar shapes; and material types.

This bar grating material is an excellent infill for being code compliant.  PalmSHIELD provides several CAD and PDF drawings for you to reference.  With this information, engineers and architects will have an easier time providing a complete set of specifications for bar grating panel systems. PalmSHIELD has been successfully manufacturing aluminum and steel bar grating railing products for over 25 years.

Material: Stainless, galvanized steel
Cable Bearings: 1″ – 1-1/2″ wide x 1-3/16″ spacing
Height: 36″ – 42″
Width: Full panel widths up to 20′

MACHIAVELLI bar grating consists of a series of bearing bars welded or pressed at various intervals to perpendicular cross bars to form a load-bearing panel. Panels are manufactured by welding, locked by swaging, or press-locked processes. A typical panel configuration has bearing bars that are spaced 1-3/16" inches on center with perpendicular cross bars spaced 4 inches apart (center to center).

- Hide Gallery
MACHIAVELLI Bar Grating

MACHIAVELLI Bar Grating  

1

Revit BIM Files for MACHIAVELLI Bar Grating

Interlaced: Aluminum Flat Bar: Panel

Interlaced: Aluminum Flat Bar: Panel: Array

Interlaced: Aluminum Flat Bar: Panel: Post

Catalogs for MACHIAVELLI Bar Grating
Videos for MACHIAVELLI Bar Grating
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information