Rated 5 based on 1 product reviews
EcoStar LLC

Synthetic Roofing

CONTACT INFO
42 Edgewood Dr.
Holland, NY 14080
Toll Free: 800-211-7170
Phone: 716-537-3153
Continuing Education Logo
EMAIL
Request for informationEcoStar LLC Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Majestic Niagara Shake is a natural-looking ¾" thick, 22" long, synthetic shake roofing tile produced in an even blend of 7", 8", 9" and 10" widths. The added length allows Majestic Niagara Shake to be installed up to a 10" exposure, while maintaining a minimum of 2" headlap throughout. An additional 9" exposure option allows for the creation of unique looks including using a staggered installation. The Niagara design consumes less raw material, reduces roof load and lowers installation labor by 15%.

Majestic Niagara Shake Cut Sheet

- Hide Gallery
Majestic Niagara Shake

Majestic Niagara Shake  

1

Specifications for Majestic Niagara Shake
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Majestic Niagara Shake
Videos for Majestic Niagara Shake
EcoStar LLC video of Aspen Blend Roof In Black River Falls, WI
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Aspen Blend Featured on Iowa Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Commercial Building
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Ohio
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Washington, IA
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Church in Upstate New York
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Washington Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Installation Instructions
2020-08-07T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Mohican Lodge
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Niagara Slate Featured on Nebraska Home
2017-09-20T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Roof Featured on Western New York Home
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Roof on Commercial Building in Virginia
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information